Eaton Bussmann series low voltage british standard fuse, 450A, AC 550 V, DC 400 V, 74 x 262 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
FG450
|
UPC |
051712844918
|
EAN |
5027590019941
|
Product Length/Depth |
27.4 mm
|
Product Height |
8 mm
|
Product Width |
7.8 mm
|
Product Weight |
1.2 kg
|
Compliances |
RoHS Compliant
|