Download document () of 20

FIG 1000 2 1/2X1 1/4FASTC PLN

Eaton B-Line series TOLCO lateral sway brace attachment, Plain, Steel, Fig 1000, 2.5" pipe size with 1.25" brace pipe, Fast clamp sway brace attachment

General specifications

Product Name
Eaton B-Line series TOLCO lateral sway brace attachment
Catalog Number
FIG 1000 2 1/2X1 1/4FASTC PLN
UPC
782051720938
Product Length/Depth
0 in
Product Height
1.25 in
Product Width
0 in
Product Diameter
2.5 in
Product Weight
9.4 lb
Certifications
OSHPD Certified

Product specifications

Type
Fast clamp sway brace attachment
Size
2.5 inch pipe size with 1.25 inch brace pipe
Finish
Plain
Material
Steel
Model
Fig 1000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.