Download document () of 20

FIG 1000 3X1 1/4 FASTC PLN

Eaton B-Line series TOLCO lateral sway brace attachment, Plain, Steel, Fig 1000, 3" pipe size with 1.25" brace pipe, Fast clamp sway brace attachment

General specifications

Product Name
Eaton B-Line series TOLCO lateral sway brace attachment
Catalog Number
FIG 1000 3X1 1/4 FASTC PLN
UPC
782051720952
Product Length/Depth
0 in
Product Height
1.25 in
Product Width
0 in
Product Diameter
3 in
Product Weight
10.1 lb
Certifications
OSHPD Certified

Product specifications

Type
Fast clamp sway brace attachment
Size
3 inch pipe size with 1.25 inch brace pipe
Finish
Plain
Material
Steel
Model
Fig 1000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.