Download document () of 20

FIG 1001 3 X 1 FC SWBA PLN

Eaton B-Line series TOLCO lateral sway brace attachment, Plain, Steel, Fig 1001, 3" pipe size with 1" brace pipe, Sway brace attachment

General specifications

Product Name
Eaton B-Line series TOLCO lateral sway brace attachment
Catalog Number
FIG 1001 3 X 1 FC SWBA PLN
UPC
782051720198
Product Length/Depth
0 in
Product Height
1 in
Product Width
0 in
Product Diameter
3 in
Product Weight
1.47 lb
Certifications
UL Listed
OSHPD Certified

Product specifications

Type
Sway brace attachment
Size
3 inch pipe size with 1 inch brace pipe
Finish
Plain
Material
Steel
Model
Fig 1001

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.