Download document () of 20

FIG 50-5/8-EG

Eaton B-Line series TOLCO deck and flange attachment, 2"H x 2"L x 2"W, Steel material, 700 Lbs load cap, Side beam bracket

General specifications

Product Name
Eaton B-Line series deck and flange attachments
Product Name
Eaton B-Line series TOLCO side beam bracket
Catalog Number
FIG 50-5/8-EG
UPC
782051712629
Product Length/Depth
2 in
Product Height
2 in
Product Width
2 in
Product Weight
0.32 lb
Compliances
Not Applicable

Model

Type
Side beam bracket for NFPA rod & fastener sizing

Load rating/capacity

Load capacity
700 lbs

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.