Download document () of 20

FIG 51NFPA-3/8-X-1/2PLN

Eaton B-Line series deck and flange attachments, side beam bracket for NFPA rod and fastener sizing, Steel, 2-1/2"- 4" pipe size, plain

General specifications

Product Name
Eaton B-Line series TOLCO side beam bracket
Catalog Number
FIG 51NFPA-3/8-X-1/2PLN
UPC
782051712742
Product Length/Depth
2 in
Product Height
2 in
Product Width
2 in
Product Weight
0.7 lb
Compliances
Not Applicable
Certifications
cULus Listed

Model

Special features
Designed to accommodate current rod schedule and fastener requirements per National Fire Protection Association (NFPA) Pamphlet 13.
Type
Side beam bracket for NFPA rod & fastener

Load rating/capacity

Load capacity
700 lbs

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.