Download document () of 20

FIG. 1001-1-X-1-EG

Eaton B-Line series TOLCO lateral sway brace attachment, Electro-galvanized, Steel, Fig 1001, 1" pipe size with 1" brace pipe, Sway brace attachment

General specifications

Product Name
Eaton B-Line series TOLCO lateral sway brace attachment
Catalog Number
FIG. 1001-1-X-1-EG
UPC
799038537274
Product Length/Depth
0 in
Product Height
1 in
Product Width
0 in
Product Diameter
1 in
Product Weight
1 lb
Certifications
UL Listed
OSHPD Certified

Product specifications

Type
Sway brace attachment
Size
1 inch pipe size with 1 inch brace pipe
Finish
Electro-plated
Material
Steel
Model
Fig 1001

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.