Download document () of 20

FP0807R1-R07-R

Eaton FP0807 inductor, 0.07 uH, 49 A Irms, 108 A ISAT, 0.53 mΩ resistance, SMT mounting, Ferrite, 2-pins, 600 qty.

General specifications

Product Name
Eaton FP0807 inductor
Catalog Number
FP0807R1-R07-R
UPC
051712544320
Product Length/Depth
7.6 mm
Product Height
7 mm
Product Width
7.4 mm
Product Weight
1.59 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
49 A
ISAT
108 A
Package Quantity
600
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.53 mΩ
Series
FP0807

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.