Photo is representative
Download
Eaton Crouse-Hinds series Condulet FSC device box, Shallow, Copper-free aluminum, Single-gang, T shape, 1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet FSC device box
|
| Catalog Number |
FSCT1 SA
|
| UPC |
782274730271
|
| Product Length/Depth |
6.03 in
|
| Product Height |
3.63 in
|
| Product Width |
1.88 in
|
| Product Weight |
1 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Depth |
Shallow
|
| Number of gangs |
1
|
| Shape |
T
|
| Trade size |
1/2"
|
| Material |
Copper-free aluminum
|