Download document () of 20

FT1-4I
Model code: FT1 EW, 4 PICTOGRAM (D,L,R,U), ISO

Eaton FlexiTech EW, set of 4 Pictograms, 12m, (D,L,R,U), ISO format

General specifications

Product Name
Eaton emergency lighting pictogram 4 set
Catalog Number
FT1-4I
Model Code
FT1 EW, 4 PICTOGRAM (D,L,R,U), ISO
EAN
3660191810580
Product Length/Depth
211 mm
Product Height
0.7 mm
Product Width
69.9 mm
Product Weight
0.013 kg
Compliances
CE marking

Product specifications

Viewing distance
12 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
0.7 mm
Double-sided
False
Direction
Other
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech EW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.