Photo is representative
Download
Eaton 20m, Pictogram, ISO7010-E003, First-Aid
| Product Name |
Eaton emergency lighting pictogram
|
| Catalog Number |
FT2ED-PICTO-CR
|
| Model Code |
FT2 PICTOGRAM, ISO7010-E003 CR
|
| EAN |
3660191807184
|
| Product Length/Depth |
208 mm
|
| Product Height |
0.1 mm
|
| Product Width |
102.5 mm
|
| Product Weight |
0.003 kg
|
| Compliances |
CE marking
|
| Viewing distance |
20 m
|
| Model |
Insert sheet/plate
|
| Meaning pictogram |
Other
|
| Material thickness |
0.1 mm
|
| Double-sided |
False
|
| Direction |
Other
|
| Number of sides |
Single sided
|
| Product branding |
Eaton
|
| Compatibility |
FlexiTech ED
RoundTech MR EC |