Photo is representative
Download
Eaton 20m, Pictogram, FDX08-040-3 T28, Man in wheel chair door_arrow right
Product Name |
Eaton emergency lighting pictogram
|
Catalog Number |
FT2ED-PICTO-DMR
|
Model Code |
FT2 PICTOGRAM, FDX08-040-3 T28 R
|
EAN |
3660191807245
|
Product Length/Depth |
208 mm
|
Product Height |
0.1 mm
|
Product Width |
102.5 mm
|
Product Weight |
0.003 kg
|
Certifications |
CE
|
Viewing distance |
20 m
|
Model |
Insert sheet/plate
|
Meaning pictogram |
Other
|
Material thickness |
0.1 mm
|
Double-sided |
False
|
Direction |
Right
|
Number of sides |
Single sided
|
Product branding |
Eaton
|
Compatibility |
FlexiTech ED
RoundTech MR EC |