Download document () of 20

FT2EWEC-PICTO-DMD
Model code: FT2 EW_EC_CW_CC PICTO, FDX08-040-3 T28 D

Eaton FlexiTech EW_EC_CW_CC 20m, Pictogram,FDX08-040-3 T28,Man wheel chair door_Down

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT2EWEC-PICTO-DMD
Model Code
FT2 EW_EC_CW_CC PICTO, FDX08-040-3 T28 D
EAN
3660191810689
Product Length/Depth
211 mm
Product Height
0.175 mm
Product Width
107.3 mm
Product Weight
0.003 kg
Compliances
CE marking

Product specifications

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
0.175 mm
Double-sided
False
Direction
Downwards
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech CW
FlexiTech EC
FlexiTech EW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.