Download document () of 20

FT3-4I
Model code: FT3 EW_EC_CW_CC, 4 pictos (D,L,R,U), ISO

Eaton FlexiTech EW_EC_CW_CC, set of 4 Pictograms, 30m, (D,L,R,U), ISO format

General specifications

Product Name
Eaton emergency lighting pictogram 4 set
Catalog Number
FT3-4I
Model Code
FT3 EW_EC_CW_CC, 4 pictos (D,L,R,U), ISO
EAN
3660191810603
Product Length/Depth
306 mm
Product Height
0.7 mm
Product Width
159.9 mm
Product Weight
0.028 kg
Compliances
CE marking

Product specifications

Viewing distance
30 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
0.7 mm
Double-sided
False
Direction
Other
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech CW
FlexiTech EC
FlexiTech EW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.