Photo is representative
Download
Eaton FlexiTech EW_EC_CW_CC 30m,Picto,FDX08-040-3 T28,Man wheel chair door_Right
| Product Name |
Eaton emergency lighting pictogram
|
| Catalog Number |
FT3EWEC-PICTO-DMR
|
| Model Code |
FT3 EW_EC_CW_CC PICTO, FDX08-040-3 T28 R
|
| EAN |
3660191811020
|
| Product Length/Depth |
306 mm
|
| Product Height |
0.175 mm
|
| Product Width |
159.9 mm
|
| Product Weight |
0.007 kg
|
| Compliances |
CE marking
|
| Viewing distance |
30 m
|
| Model |
Insert sheet/plate
|
| Meaning pictogram |
Escape route
|
| Material thickness |
0.175 mm
|
| Double-sided |
False
|
| Direction |
Right
|
| Number of sides |
Single sided
|
| Product branding |
Eaton
|
| Compatibility |
FlexiTech CC
FlexiTech CW FlexiTech EC FlexiTech EW |