Download document () of 20

FT4X4X10 GS

Eaton B-Line series Flextray 4" deep straight section, Pre-galvanized zinc, Steel, 15.8" actual area inside tray, 4"deep flex tray

General specifications

Product Name
Eaton B-Line series Flextray 4" deep straight section
Catalog Number
FT4X4X10 GS
UPC
662516803300
Product Length/Depth
118.312 in
Product Height
4.38 in
Product Width
4 in
Product Weight
11.25 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Steel
Special features
15.8" area inside tray
Type
4" deep flextray
Finish
Pre-galvanized
Application
Limited industrial and interior

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.