Download document () of 20

FWA-3000AH

Eaton Bussmann series FWA high speed fuse, 500 Vac (0.25-6.3A), 500 Vdc (2-5A), 3000A, 200 kAIC Vac, 50 kAIC at 120 Vdc, None, High speed fuse, Flush, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-3000AH
UPC
051712795524
EAN
5027590020374
Product Length/Depth
10.2 mm
Product Height
7.2 mm
Product Width
10 mm
Product Weight
1099 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Electrical data

Amperage Rating
3000 A
Voltage rating
130 Vac, 130 Vdc
Voltage type
AC/DC
Interrupt rating
50 kAIC at 120 Vdc
200 kAIC Vac
Class
Class aR
Pre arc (I2T)
2100000
Clearing (I2T)
5700000
Watt losses
150 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.