Knowledge Search
Download document () of 20

GHG2732000R0003

Eaton Crouse-Hinds series GHG273 light switch, 16A, Two-pole, With switch, 2 x M20 entries, Thermoplastic, 250 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series GHG273 light switch
Catalog Number
GHG2732000R0003
EAN
4250217425882
Product Length/Depth
3.35 in
Product Height
3.94 in
Product Width
2.52 in
Product Weight
0.71 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Ingress protection (IP) ratings
IP66

Product specifications

Enclosure type
With switch
Configuration
Two-pole
Entry size
2 x M20
Voltage rating
250 Vac
Amperage Rating
16A
Material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.