Download document () of 20
We make what matters work*

HSH1245-3R8407-R

Eaton Supercapacitor, HSH family, 1245 3.8V 400F 0.08Ohm

General specifications

Product Name
Eaton HSH high density hybrid cell supercapacitor
Catalog Number
HSH1245-3R8407-R
UPC
197162073512
Product Height
45 mm
Product Diameter
12.5 mm
Product Weight
11 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Size
12 x 45 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.08 Ω
Operating temperature range
-25 °C to +70 °C
Series
HSH
Max voltage
3.8 V
Capacitance
400 F
Leakage
70 µA
Power
45.1 W
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
2 A
Maximum discharge current
12 A

Export product specification