The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX1OUTLP07
JBXER1G07MSNDSR
60378490
Front mount receptacle, IP40, size 1, 7 male contacts; JBXER1G07MSNDSR
JBXFF1G08MSNDSMR
Straight plug no latch, IP40, size 1, 8 male contacts, cable clamp protective boot; JBXFF1G08MSNDSMR
JBXPC1G08MSSDSMR
In line cable receptacle, IP40, size 1, 8 male contacts, cable clamp protective boot; JBXPC1G08MSSDSMR
JBXEZ1G06MPSDSR
PCB rear mount receptacle with pins, IP40, size 1, 6 male contacts; JBXEZ1G06MPSDSR
JBXFF1G07MSSDSMR
Straight plug no latch, IP40, size 1, 7 male contacts, cable clamp protective boot; JBXFF1G07MSSDSMR
JBXEA1G08MCNDS
Double nut receptacle, IP40, size 1, 8 male contacts; JBXEA1G08MCNDS
JBXFC1G08MCSDSMR
Right angle plug, IP40, size 1, 8 male contacts, cable clamp protective boot; JBXFC1G08MCSDSMR
JBXSR1G06MSSDSMR
Front panel mount receptacle, IP40, size 1, 6 male contacts, cable clamp protective boot; JBXSR1G06MSSDSMR
JBXEZ1G06MPNDSR
PCB rear mount receptacle with pins, IP40, size 1, 6 male contacts; JBXEZ1G06MPNDSR
JBXFD1G08MCNDSMR
Straight plug, IP40, size 1, 8 male contacts, cable clamp protective boot; JBXFD1G08MCNDSMR