Download document () of 20
We make what matters work*

JBXEA0G06MSNDS

Double nut receptacle, IP40, size 0, 6 male contacts; JBXEA0G06MSNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA0G06MSNDS
Product Length/Depth
18.2 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
5.09 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.