Download document () of 20

JBXEP2G003FSNDS

Rear mount receptacle, IP40, size 2, 10 female contacts; JBXEP2G003FSNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP2G003FSNDS
Product Length/Depth
18.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
19.46 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.