Download document () of 20

JBXER2G002FSSDSR

Front mount receptacle, IP40, size 2, 9 female contacts; JBXER2G002FSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER2G002FSSDSR
Product Length/Depth
20.4 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
16.44 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.