Download document () of 20

JBXFD0G02FSNDSR

Straight plug, IP40, size 0, 2 female contacts, cable clamp backshell; JBXFD0G02FSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD0G02FSNDSR
Product Length/Depth
39 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
10.04 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.