Download document () of 20

JBXFH0G02MSNDSR

Straight plug, IP68, size 0, 2 male contacts, cable clamp backshell; JBXFH0G02MSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH0G02MSNDSR
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.75 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.