Download document () of 20

JBXFH2G003FSNDSMR

Straight plug, IP68, size 2, 10 female contacts, cable clamp for protective boot; JBXFH2G003FSNDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH2G003FSNDSMR
Product Length/Depth
52 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
28.46 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.