Download document () of 20

JBXSA2G02FCSDS

Rear mount cable receptacle, IP40, size 2, 2 female contacts, cable clamp backshell; JBXSA2G02FCSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSA2G02FCSDS
Product Length/Depth
50 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
30.27 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.