Download document () of 20

JBXSR3G18FSNDSR

Front mount cable receptacle, IP40, size 3, 18 female contacts, cable clamp backshell; JBXSR3G18FSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR3G18FSNDSR
Product Length/Depth
59 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
54.48 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification