Knowledge Search
Download document () of 20
To be discontinued

L1030PW

Eaton Arrow Hart watertight locking plug, #18-10 AWG, 30A, Industrial, 125/250V, Back, Yellow, Steel, Watertight, L10-30, Three-pole, Three-wire, Santoprene thermoplastic elastomeric, 0.43 to 1.15 in, IP67

General specifications

Product Name
Eaton Arrow Hart watertight locking plug
Catalog Number
L1030PW
UPC
040893641966
Product Length/Depth
6.75 in
Product Height
3.82 in
Product Width
4.39 in
Product Weight
0.66 lb
Compliances
RoHS Compliant

Electrical Ratings

Amperage Rating
30A
Degree of protection
IP67
NEMA configuration
L10-30
Number of poles
Three-pole
Number of wires
3
Torque rating
20 lbf-inch
Voltage rating
125/250 V

Environmental Specifications

Environmental resistance
Watertight

Installation Specifications

Allowable wire size
#18-10 AWG
Wiring method
Back

Material Specifications

Color
Yellow
Contact material
Steel

Product Specifications

Application
Industrial
Cord diameter
0.43-1.15 in
Material
Santoprene thermoplastic elastomeric
Special features
Watertight locking plug

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.