Photo is representative
Download
Eaton Crouse-Hinds series Condulet LBY elbow, Rigid/IMC, Feraloy iron alloy, 90°, 1/2"
Product Name |
Eaton Crouse-Hinds series Condulet LBY elbow
|
Catalog Number |
LBY15
|
UPC |
782274521107
|
Product Length/Depth |
2 in
|
Product Height |
2.81 in
|
Product Width |
2 in
|
Product Weight |
0.95 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Conduit type |
Rigid/IMC
|
Material |
Feraloy iron alloy
|
Shape |
90° angle
|
Trade size |
1/2"
|