Download document () of 20

LSA275 C 08

Eaton Crouse-Hinds series Link-Seal environmental seal, Carbon steel/zinc, EPDM, 1-1/2", Used with plastic sleeve

General specifications

Product Name
Eaton Crouse-Hinds series Link-Seal environmental seal
Catalog Number
LSA275 C 08
UPC
782274997179
Product Length/Depth
4.5 in
Product Height
3.13 in
Product Width
3.88 in
Product Weight
1 lb

Product specifications

Used with
Plastic sleeve
Area classification
Ordinary/Non-Hazardous Locations
Material
Carbon steel/zinc
EPDM
Conduit type
IMC, RSC
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.