Photo is representative
Download
Eaton CrystalWay 30m Horizontal Pictogram Arrow Up, ISO 7010
| Product Name |
Eaton CrystalWay SC Pictogram
|
| Catalog Number |
LUM10591
|
| EAN |
3660191105914
|
| Product Length/Depth |
300.2 mm
|
| Product Height |
0.175 mm
|
| Product Width |
151.8 mm
|
| Product Weight |
0.011 kg
|
| Certifications |
CE
|
| Viewing distance |
30 m
|
| Model |
Insert sheet/plate
|
| Meaning pictogram |
Escape route
|
| Material thickness |
0.175 mm
|
| Double-sided |
False
|
| Direction |
Straight/upwards
|
| Direction of the arrow |
Up - ISO 7010
|
| Product branding |
Eaton
|