Photo is representative
Download
Eaton M22 Series, Modular pushbutton USB socket, 22.5 mm, IP67, IP69K, NEMA 4X, 21
Product Name |
Eaton M22 pushbutton usb socket
|
Catalog Number |
M22-USB
|
UPC |
786689041168
|
Product Length/Depth |
0 in
|
Product Height |
1.5 in
|
Product Width |
0 in
|
Product Diameter |
1 in
|
Product Weight |
0.02 lb
|
Compliances |
Bureau Veritas
CE Marked GoST-R |
Certifications |
CCC Marked
Lloyd's Register Certified CSA Certified |
Catalog Notes |
Used for USB connection, 2.0 type A plug. USB interface is complete with 2-ft-long USB cable.USB interface is not UL Listed or CSA approved.
|
Application |
Industrial Controls
|
Special features |
USB 2.0 Socket
|
Type |
M22
|
Amperage Rating |
900 mA
|