Download document () of 20

MASB870

Eaton Addressable sounder beacon base: Menvier, Addressable, Alarms and Beacons, Sounder Beacon Base, EN54 Systems, Ceiling Mounted, White Plastic, Red Flash

General specifications

Product Name
Eaton Addressable sounder beacon base
Catalog Number
MASB870
EAN
5018986704220
Product Length/Depth
44 mm
Product Height
115 mm
Product Width
115 mm
Product Weight
0.2 kg
Certifications
EN 54-3:2001

Product specifications

Nominal voltage - max
28 V
Nominal voltage - min
18 V
Type of current
DC
Electricity consumption
0.009 A
Power
0.252 W
Lens color
White
Lamp type
LED
Sound output
93 dB
Type of optical signal
Flash light
Type of acoustic signal device
Sound generator
Type of acoustic signal
Programmable
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
1.2 Kilo Hertz
Frequency sound signal - min
0.5 Kilo Hertz
Addressing mode
Soft addressing
Alarm current - max
9 mA
Alarm current - min
6.6 mA
Construction material
ABS
EN Certified Tones
4
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
450
System typology
Addressable
Tones
4
Voice tones
No
Product branding
Eaton Menvier
Degree of protection
IP21
Suitable for
Ceiling Mounting
Cable entry
Rear
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
EN54 Pt17 (Short Circuit Isolator)
System wiring
2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.