Download document () of 20

MC-600
Model code: IND FIXING PACK>TI600 FM

Trip indicator kit, high speed, 1.5 A, AC 690 V, FM, BS, indicating

General specifications

Product Name
Eaton Bussmann series high speed trip indicator
Catalog Number
MC-600
Model Code
IND FIXING PACK>TI600 FM
UPC
051712840033
EAN
5027590022620
Product Length/Depth
54 mm
Product Height
39 mm
Product Width
36 mm
Product Weight
14 g
Compliances
RoHS Compliant
Contact Manufacturer

Product specifications

Used with
FM, FMM fuses
Accessory/spare part type
Other
Accessory
Construction size fuse insert
Other
Fuse indicator
Non-indicating
Construction size
Other
Voltage rating
660 V RMS
Type
British BS 88

Export product specification