Download document () of 20

MOVS2825V275

Surface Mount Metal Oxide Varistor, 275 Vrms, 2825 Footprint

General specifications

Product Name
Eaton Bussmann series MOVS surface mount metal oxide varistor
Catalog Number
MOVS2825V275
UPC
051712812764
Product Length/Depth
7.2 mm
Product Height
4.2 mm
Product Width
6.4 mm
Product Weight
0.68 g

Product specifications

Clamping voltage
745
Working voltage (Vrms)
275 Vrms
Peak current 8/20
400
Component package size
EIA 2825
Type
Surface mount metal oxide varistor
Special features
Bidirectional, 1 protection channel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.