Download document () of 20

MOVTP14V150N

Eaton Bussmann series MOVTP thermally protected metal oxide varistor, 14 mm disc size, 150 max. Vac, 2 terminal, non-indicating

General specifications

Product Name
Eaton Bussmann series MOVTP metal oxide varistor
Catalog Number
MOVTP14V150N
UPC
051712743280
Product Length/Depth
17 mm
Product Height
26.5 mm
Product Width
8.8 mm
Product Weight
4.494 g
Compliances
RoHS Compliant

Product specifications

Clamping voltage
395 V
Operating voltage
200 V DC, 150 V AC
Peak current 8/20
6000
Type
Thermally protected metal oxide varistor
Special features
Radial lead

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.