Cisco Console Rollover Cable Adapter (RJ45 M/F) - Blue, 5 in.
Product Name |
Eaton Tripp Lite series preterminated patch cable
|
Catalog Number |
N034-05N-BL
|
UPC |
037332236265
|
Product Length/Depth |
0.5 in
|
Product Height |
9 in
|
Product Width |
7 in
|
Product Weight |
0.06 lb
|
Compliances |
RoHS
|
Color |
Blue
|
Cable Jacket Color |
Blue
|
Package Contents |
N034-05N-BL Cisco Console Rollover Cable Adapter, Blue, 5-in. (12.7 cm)
|
System Requirements |
Cat6
Cat5/5e Cisco or other network hardware using RJ45 serial ports that requires rolled cables |
Product Highlights |
Connects to any standard RJ45 patch cable to create a rollover connection
Narrow male RJ45 plug connects to device without blocking adjacent ports Color-coded blue for fast, easy identification in a crowded switch or router Internally rolls the pins to convert straight-through cable to rollover cable Recommended for Cisco modems, routers, switches and other serial devices |
SideA Connector1 |
RJ45 (MALE)
|
SideB Connector1 |
RJ45 (FEMALE)
|
SideB Connector3 |
RJ45 (FEMALE)
|
Technology |
Cat5/5e
Cat6 |
Features |
Flex Center
|
Operating Temperature Range |
14° to 158°F (-10° to 70°C)
|
Relative Humidity |
0-90% non-condensing
|
Storage Humidity Range |
5° to 176°F (-15° to 80°C)
|
Storage Temperature |
5° to 176°F (-15° to 80°C)
|
Outer Cable Diameter |
0.81 +/- 0.05mm
|
Operating Temperature |
14° to 158°F (-10° to 70°C)
|