Download document () of 20

N042AB-002-IVG

Safe-IT 2-Port Single-Gang Keystone Wall Plate, Antibacterial, Ivory Gloss, TAA

General specifications

Product Name
Eaton Tripp Lite series Safe-IT keystone faceplate
Catalog Number
N042AB-002-IVG
UPC
037332269140
Product Length/Depth
0.44 in
Product Height
4.84 in
Product Width
3.11 in
Product Weight
0.08 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Certifications
cUL Listed
UL Listed
CSA certified

Product specifications

Operating Humidity Range
10% to 90% RH, (Non-Condensing)
Storage Humidity Range
10% to 90% RH, (Non-Condensing)
Accessory/spare part type
Wall Plate
Color
Ivory
Product Features
Antibacterial
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
High-impact plastic construction designed to blend in with your home/office decor
Made with antibacterial material proven effective in inhibiting E. coli and staph
Compatible with all keystone jack types, including HDMI, Cat5/6, USB and DisplayPort
Ideal for home theater, VoIP or Ethernet in-wall wiring installations
SideA Connector1
KEYSTONE JACK CUTOUT
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Technology
Cat5/5e
Cat6
HDBaseT
DisplayPort
HDMI
USB 2.0 (High Speed)
Cat6a
Material
ABS (ABS-764)
Finish
Gloss
Number of Ports
2

Export product specification