Download document () of 20

N042DAB-002V-IV

Safe-IT 2-Port Antibacterial Wall-Mount Insert, Decora Style, Vertical, Ivory, TAA

General specifications

Product Name
Eaton Tripp Lite series Safe-IT wall mount insert
Catalog Number
N042DAB-002V-IV
UPC
037332269034
Product Length/Depth
0.437 in
Product Height
4.154 in
Product Width
1.319 in
Product Weight
0.0395 lb
Compliances
RoHS
REACH
Certifications
CSA certified
UL Listed
cUL Listed

Product specifications

Operating Humidity Range
10% to 90% RH, (Non-Condensing)
Storage Humidity Range
10% to 90% RH, (Non-Condensing)
Color
Ivory
Product Features
Antibacterial
TAA Compliant
Product Highlights
Compatible with any type of keystone jack, including HDMI, Cat5/6, USB and DisplayPort
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Ideal for home theater, VoIP or Ethernet premise wiring installations
Made with antibacterial material proven effective in inhibiting E. coli and staph
High-impact plastic construction designed to blend in with your home/office decor
SideA Connector1
KEYSTONE JACK CUTOUT
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Technology
Cat5/5e
DisplayPort
HDMI
Cat6
HDBaseT
USB 2.0 (High Speed)
Cat6a
Material
Faceplate: ABS
Copper Pillars: Brass
Faceplate: ABS; Copper Pillars: Brass
Finish
Gloss
Number of Ports
2
Region
Global

Export product specification