Download document () of 20

N052-P24

Cat5e 24-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N052-P24
UPC
037332210418
Product Length/Depth
4.38 in
Product Height
1.23 in
Product Width
1.73 in
Product Weight
1.26 lb
Compliances
CE Marked
RoHS
Certifications
UL Listed

Product specifications

Type
Rackmount
Color
Black
Package Contents
(8) Cable ties
Cable management bracket
N052-P24 24-Port 1U Rack-Mount Cat5e Patch Panel - PoE+ Compliant
Quick Start Guide
System Requirements
Cat5/5e
Product Features
TAA Compliant
Product Highlights
Supports EIA/TIA 568A/B wiring standards for either 110 or Krone-type terminations
24 RJ45 and 110 ports numbered/labeled for immediate cable identification
Ideal for managing Cat5e cable patching in high-density IT environments
Power over Ethernet patch panel prevents spark-gap erosion that can affect transmission
Mounts easily into 1U of space in your EIA-standard 19 in. rack for immediate use
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
-40° to 154°F (-40° to 68°C)
Storage Temperature
-40° to 154°F (-40° to 68°C)
Power Over Ethernet (Poe) Power - Max
90 W
Number Of Ports
24
Operating Temperature
14° to 140°F (-10° to 60°C)
TAA Compliance
Yes
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Panel Style
Punchdown

Export product specification