Surface-Mount Box for Keystone Jacks - 12 Ports, White, TAA
Product Name |
Eaton Tripp Lite series surface mounting box
|
Catalog Number |
N082-012-WH
|
UPC |
037332283399
|
Product Length/Depth |
6.69 in
|
Product Height |
1.29 in
|
Product Width |
5.51 in
|
Product Weight |
0.448 lb
|
Compliances |
UKCA
REACH RoHS CE Marked TAA Compliant |
Certifications |
CSA Std. C22.2
UL Listed CSA C22.2. |
Product Category |
Surface Mount Box
|
Type |
Surface Mount Box
|
Recommended Category Cable |
Cat6e, Cat6, Cat6a, Cat8, HDMI
|
Color |
White
|
Material |
ABS
|
Product Features |
Keystone Jacks
Mounting Accessory Included Mounting Holes or Slots Numbered Ports TAA Compliant |
Product Highlights |
Compatible with right-angle keystone jacks with use of included adapters
Compatible with any type of keystone jack, including HDMI, Cat5/6, USB and DisplayPort Mounting hardware included for easy installation out of the box Ideal for non-premise audio/video, voice or Ethernet data wiring installations Cabling routes through breakout raceways for easy ID and cable organization Compatible with common keystone jacks, including Cat5e, Cat6, and Cat6a |
Packaging Type |
Box
|
Mounting method |
Wall
Ceiling |
Mounting Details |
|
Included Mounting Accessory Description |
(4) Machine Screws; (4) Self Tapping Screws
|
Operating Temperature |
14° to 140°F (-10° to 60°C)
|
Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
Technology |
Cat5/5e
Cat6 Cat6a Cat8 |