Download document () of 20

N234-001-SH

Cat6 Straight-Through Modular Shielded Compact In-Line Coupler (RJ45 F/F), TAA

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
N234-001-SH
UPC
037332203403
Product Length/Depth
5.3 in
Product Height
0.5 in
Product Width
4 in
Product Weight
0.01 lb
Compliances
TAA Compliant

Product specifications

Color
Silver
Package Contents
N234-001-SH Cat6 Straight-Through Modular Shielded Compact In-Line Coupler (RJ45 F/F)
System Requirements
Cat6
Cat5/5e
Product Features
TAA Compliant
Product Highlights
Backward compatible with Cat5e and Cat5 LANs
Heavy-duty nickel-plated brass housing
Fully shielded to protect against EMI/RFI line noise
Compatible with all Cat6 cables
50-µinch gold-plated contacts on RJ45 jacks
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
-40° to 154°F (-40° to 68°C)
Storage Temperature
-40° to 154°F (-40° to 68°C)
Cable Length
0 Foot
Operating Temperature
14° to 140°F (-10° to 60°C)
TAA Compliance
Yes
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)

Export product specification