Download document () of 20

N250-012

12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N250-012
UPC
037332131034
Product Length/Depth
1.9 in
Product Height
3.33 in
Product Width
10 in
Product Weight
0.5 lb
Compliances
RoHS

Product specifications

Type
Wall Mount
Package Contents
2 mounting screws
Pkg wire ties
Cat6 Wall Mount Patch Panel 568B-12 Port w/bracket
Instruction Sheet
System Requirements
Cat5/5e
Cat6
Product Features
TAA Compliant
Product Highlights
12-port vertical wall-mount
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
110 punch down termination
Cat6 Certified
Includes 89D mounting bracket
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Cat5/5e
Features
Flex Center
Number Of Ports
12
TAA Compliance
Yes
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Panel Style
Punchdown

Export product specification