Download document () of 20

N250-SH12-DIN6A

12Port Cat6a DIN Mount/Desktop 110 0.5U Patch Panel

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N250-SH12-DIN6A
Product Length/Depth
3.799 in
Product Height
0.97 in
Product Width
8.661 in
Product Weight
1.21 lb
Compliances
UKCA
RoHS
CE Marked
TAA Compliant
Certifications
CSA Std. C22.2
UL Listed

Product specifications

Type
DIN Rail
Color
Silver
Package Contents
Installation instructions
(12) Cable ties
N250-SH12-DIN6A Cat6a STP Patch Panel, 12 Ports
System Requirements
Cat6a
Product Features
Mounting Holes or Slots
DIN Mountable
Numbered Ports
Mounting Accessory Included
TAA Compliant
Product Highlights
Plastic frame mounts to wall or standard DIN rail for maximum flexibility in placement
Ideal for network closets or other small installations where space is at a premium
Fully shielded to reduce EMI/RFI line noise that can damage equipment and data
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports EIA/TIA 568A/B wiring standards for 110/Krone-type terminations
Technology
Cat6a
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 85% RH
Storage Humidity Range
-40° to 158°F (-40° to 70°C)
Storage Temperature
-40° to 158°F (-40° to 70°C)
Number Of Ports
12
Operating Temperature
14° to 140°F (-10° to 60°C)
Fittings Included
Mounting Accessory Included
Termination Type
Krone
110-type
Telephone/Dsl Protection
110-type
Krone
Mounting Details
Iron Brackets for DIN-Rail or Wall-Mounting
Housing
PBT+GF and Polycarbonate; Iron Bracket: SGCC
Cable Entry/Exit
Cables exit slots in the rear of the panel
Ports
12
Panel Style
Punchdown
Ports Detail
12 dedicated RJ-45 ports are available for terminating Cat6a patch cables to the panel
Included Mounting Accessory Description
Iron Brackets for DIN-Rail or Wall-Mounting
Form Factor/Mounting Options
DIN Mount
Wall-mount

Export product specification