Download document () of 20

N252-048-SH-K

Cat5e/Cat6 48-Port Patch Panel - Shielded, Krone IDC, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N252-048-SH-K
UPC
037332236173
Product Length/Depth
20.4 in
Product Height
2.2 in
Product Width
4.1 in
Product Weight
4.9 lb
Compliances
TAA Compliant

Product specifications

Type
Rackmount
Color
Silver
Package Contents
Installation guide
N252-048-SH-K Cat6 48-Port Patch Panel, 1U
(4) Screws
(48) Cable ties
Grounding wire
System Requirements
Cat5/5e
Cat6
Product Features
Industrial Grade
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Rated for 5 Gbps speeds for managing Cat6 cable in high-density Ethernet applications
48 RJ45 ports numbered, labeled and color-coded for easy cable identification
Mounts easily into 1U of space in your EIA-standard 19 in. rack for immediate use
Supports EIA/TIA T568A/B wiring standards for Krone-type terminations
Rack Height
1U
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
KRONE IDC
SideB Connector3
KRONE IDC
Technology
Cat6
Cat5/5e
Features
Flex Center
Number Of Ports
48
Panel Style
Punchdown

Export product specification