Download document () of 20

N252A-024-HUSHK

Cat6a 24-Port High-Density Shielded Patch Panel - Dual IDC, 568A/B, RJ45 Ethernet, 0.5U Rack-Mount

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N252A-024-HUSHK
UPC
037332248183
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
1.12 lb
Compliances
RoHS

Product specifications

Type
Rackmount
Package Contents
(4) Screws
Grounding wire
N252A-024-HUSHK Cat6a 24-Port Patch Panel, 0.5U
(4) Cable ties
Installation guide
System Requirements
Cat6a
Product Features
Industrial Grade
Product Highlights
24 RJ45 ports numbered, labeled and color-coded for easy cable identification
Dual IDC terminations allow use of either Krone or 110 punchdown impact tool
Rated for 10 Gbps speeds for managing Cat6a cable in high-density Ethernet applications
Mounts easily into 0.5U of space in your EIA-standard 19 in. rack for immediate use
Built-in strain relief bar takes stress off connectors and cuts cable clutter
Rack Height
0.5U
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
KRONE IDC
SideB Connector3
KRONE IDC
Technology
Cat6a
Features
Flex Center
Number Of Ports
24
Panel Style
Punchdown

Export product specification