Download document () of 20

NEXI-BAT2
Model code: BATTERY NEXITECH NICD 7.2V/1.7AH STICK

Eaton Battery Neixtech NiCd 6 x 1.2 Volt - 7.2 Volt 1.7AH Stick

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
NEXI-BAT2
Model Code
BATTERY NEXITECH NICD 7.2V/1.7AH STICK
EAN
3660191608675
Product Length/Depth
256 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
0.277 kg
Compliances
CE marking

Product specifications

Ambient temperature - min
5 °C
Ambient temperature - max
70 °C
Battery pack
True
Capacity
1700 mAh
Dry
False
IEC indication
Other
Model
Nickel cadmium
Number of cells
6
Other indications
Other
Plastic housing
False
Size indication
Other
Nominal voltage
7.2 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.