Download document () of 20

NGI-M04C2

4-Port Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount

General specifications

Product Name
Eaton Tripp Lite series managed industrial ethernet switch
Catalog Number
NGI-M04C2
UPC
037332266590
Product Length/Depth
4.72 in
Product Height
6.3 in
Product Width
1.97 in
Product Weight
1.68 lb
Compliances
CE Marked
RoHS
IEEE Certified
FCC Compliant
REACH

Product specifications

Type
  • Fanless
  • Managed Industrial Gigabit Ethernet Switch
Features
Flex Center
Package Contents
DIN rail-mounting clip (pre-installed)
NGI-M04C2 4-Port Managed Industrial Gigabit Switch
Product Features
TAA Compliant
Redundancy - Dual Power Inputs
SNMP
Console Port
Storm Control
MAC Auto Learning
Auto MDI/MDIX Crossover Detection
RMON
DHCP Snooping
Product Highlights
Industrial-grade switch supports operating temperature range of -40° to 75°C
RJ45 ports can be repurposed as a console port for access to command line interface
Easy-to-read LEDs indicate connection and activity status for each port
CLI or web management allows monitoring and control of each connected device
4 auto-negotiable RJ45 and 2 GbE SFP ports connect devices over a LAN
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
4
Features
Flex Center
Power consumption - max
10 W
Power Consumption Detail
10W
PoE Supported Ports
0
Ports Detail
4x 10/100/1000BASE-T
Voltage Compatibility (VDC)
20-57
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Aluminum
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
-40° to 167°F (-40° to 75°C)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5 to 95% (non-condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
0.35A
Network Compatibility Details
Auto-negotiable
Led Indicator
- PWR (Green): for Power ALM (Red): for PWR & RPS fails, -RPS (Green): for Power by terminal block RPS, -PoE 1~8 th (Green): for supplying power to PD device, -1000 1~8 th (Green): for Ethernet speed 1000Mbps, - LNK/ ACT 1~8 th (Green): for data transmitting/receiving, - POST (Green): Illuminated for switch is ready or running Blinking for self-testing the device when power on
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x 100Base-FX/1000Base-X
Switches
1- Reset button which can help to manually reboot hardware
Switching Capacity
12Gbps (1Gbps per Port with Full Duplex)
Switching Capacity Details
1Gbps per port with duplex
ESD Protection
±8kV air discharge /±4kV contact discharge
Jumbo Frames
10000
MAC Addresses
8000
Fans (Type/Quantity)
Fanless
TAA Compliance
Yes
Network Switch Ports
10/100/1000 (RJ45)
Dedicated SFP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.