Download document () of 20

NGI-U05E

5Port Unmanaged Industrial Gigabit Ethernet Switch w EIP QoS, Plug and Play, DIN mountable, (-40° to 75°C)

General specifications

Product Name
Eaton Tripp Lite series unmanaged industrial ethernet switch
Catalog Number
NGI-U05E
UPC
037332281517
Product Length/Depth
2.91 in
Product Height
4.3 in
Product Width
0.92 in
Product Weight
0.42 lb
Compliances
CE Marked
RoHS
FCC Compliant
REACH
TAA Compliant
IEEE Certified

Product specifications

Type
  • Fanless
  • Unmanaged Industrial Gigabit Ethernet Switch
Package Contents
Owner's manual
DIN rail-mounting clip (pre-installed)
Wall-mounting bracket (pre-installed)
NGI-U05E 5-Port Unmanaged Industrial Gigabit Ethernet Switch
Product Features
TAA Compliant
Storm Control
Industrial Grade
MAC Auto Learning
Auto MDI/MDIX Crossover Detection
Product Highlights
EIP QoS control mechanism, widely used for Ethernet/IP data stream
5 auto-negotiable 10/100/1000 Mbps RJ45 ports connect devices over a LAN
Industrial-grade switch supports operating temperature range of -40° to 75°C
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Easy-to-read LEDs indicate connection and activity status for all Ethernet ports
Form Factor
DIN-Rail
Wall-mount
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
5
Power consumption - max
3 W
Power Consumption Detail
3
Ports Detail
5x 10/100/1000BASE-T
Voltage Compatibility (VDC)
From 12~48
Color
Black
Form Factors Supported
Din-Rail or Wall Mountable
Material
Aluminum casing
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
-40° to 167°F (-40° to 75°C)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5% to 95% (Non-Condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
Maximum of 0.2A DC. The device shall be supplied by SELV circuit.
Network Compatibility Details
Auto-negotiable
Led Indicator
1- Power ON/OFF (GREEN), 2- 100Mbps(GREEN) for Ethernet speed 10/100Mbps & Data Transmitting/Receiving, 3- 1000 (GREEN) for Ethernet speed 1000Mbps & Data Transmitting/Receiving
Switching Capacity
10Gbps (1Gbps Per Port with Full Duplex)
Switching Capacity Details
1Gbps Per Port with Full Duplex
ESD Protection
±8kV air discharge / ±4kV contact discharge
Jumbo Frames
9000
MAC Addresses
2000
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.